Properties
Version | Automatic stripper and crimper |
Order No. | 9027310000 |
Type | CRIMPFIX LZ |
GTIN (EAN) | 4032248285440 |
Qty. | 1 items |
Depth | 330 mm |
Depth (inches) | 12.992 inch |
Height | 460 mm |
Height (inches) | 18.11 inch |
Width | 390 mm |
Width (inches) | 15.354 inch |
Net weight | 36,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Compressed-air connection | 5 - 5.5 bar |
Consumables | Twin wire-end ferrules |
Crimping length | 8 mm |
Drive | Electropneumatic |
Electrical connection | 100-240 V / 50/60 Hz / 110 VA |
Length of wire-end ferrule | 14 mm |
Pulse time | approx. 1 s |
Stripping range | 2 x 0.5 - 2 x 1.5 mm² (~AWG 2x20 - 2x16) |
Wire end ferrules cross-section, max. | 1.5 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_72245) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
Automatic MachinesStripping and crimping machinesAccessories / replacement parts