Properties
Version | Automatic machines, Automatic stripper and crimper |
Order No. | 2912420000 |
Type | CRIMPFIX R VARIO PZ3 |
GTIN (EAN) | 4099986535992 |
Qty. | 1 items |
Depth | 485 mm |
Depth (inches) | 19.094 inch |
Height | 565 mm |
Height (inches) | 22.244 inch |
Width | 335 mm |
Width (inches) | 13.189 inch |
Net weight | 22,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Consumables | Linked wire-end ferrules |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Drive | Electropneumatic |
Wire end ferrules cross-section, max. | 2.5 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines