Properties
Version | CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes |
Order No. | 3053100000 |
Type | CRM40110TLD |
GTIN (EAN) | 4099987022927 |
Qty. | 10 items |
Depth | 35.5 mm |
Depth (inches) | 1.398 inch |
Height | 27.4 mm |
Height (inches) | 1.079 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 35 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 25 °C / 95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223474 |
Rated control voltage | 110 V DC |
Rated current DC | 8.3 mA |
Power rating | 0.9 W |
Coil resistance | 13600 Ω ± 10 % |
Status indicator | Green LED |
Protective circuit | Free-wheeling diode |
Rated switching voltage | 250 V AC |
Continuous current | 7 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Min. switching power |
10 mA @ 12 V
100 mA @ 5 V |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 168 W @ 24 V |
Switch-on delay | ≤ 20 ms |
Switch-off delay | ≤ 20 ms |
Contact type | 4 CO contact (AgNi) |
Mechanical service life | 2 x 107 switching cycles |
Operating altitude |
≤ 2000 m
above sea level |
Test button available | Yes |
Version of test button |
Lockable test button
Momentary test button |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL 94 flammability rating | V-2 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | II |
Dielectric strength for control side - load side | 2.5 kVeff / 1 Min. |
Dielectric strength of neighbouring contacts | 2 kVeff / 1 min |
Dielectric strength of open contact | 1.5 kVeff /1 min. |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Certificate No. (CSA) | 607178-80219312 |
Certificate No. (cURus) | E223474 |
Wire connection method | Plug-in connection |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318597) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223474 |
Accessories
-
Item No.:3053270000Packaging unit:20 PC
CUBESERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:3053360000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
-
-
-
-
-
-
-
Item No.:3053450000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:3053460000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
-
-
Item No.:3053140000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3053160000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:3053350000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
Counterparts
-
Item No.:3053140000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3053160000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection