Properties
Version | Univeral key |
Order No. | 1480190000 |
Type | CROSS-KEY-DUO |
GTIN (EAN) | 4050118288377 |
Qty. | 1 items |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 95 mm |
Width (inches) | 3.74 inch |
Net weight | 20 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | f989c85e-a0a7-4555-8c82-e72072ef153d |
Description of article | Universal electrical cabinet key (mini) |
Version | universal application |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000175 |
ETIM 7.0 | EC000175 |
ETIM 8.0 | EC000175 |
ETIM 9.0 | EC000175 |
ETIM 10.0 | EC000175 |
ECLASS 9.0 | 27-40-06-38 |
ECLASS 9.1 | 21-04-90-57 |
ECLASS 10.0 | 27-40-06-38 |
ECLASS 11.0 | 27-40-06-38 |
ECLASS 12.0 | 27-40-06-38 |
ECLASS 13.0 | 27-40-06-38 |
ECLASS 14.0 | 27-40-06-38 |
ECLASS 15.0 | 27-40-06-38 |