Properties
Version | Univeral key |
Order No. | 9918150000 |
Type | CROSS-KEY MASTER |
GTIN (EAN) | 4032248371136 |
Qty. | 1 items |
Height | 62 mm |
Height (inches) | 2.441 inch |
Width | 89 mm |
Width (inches) | 3.504 inch |
Diameter | 9 mm |
Net weight | 85 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | f989c85e-a0a7-4555-8c82-e72072ef153d |
Description of article | Universal key for building sector |
Version | universal application |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000175 |
ETIM 7.0 | EC000175 |
ETIM 8.0 | EC000175 |
ETIM 9.0 | EC000175 |
ETIM 10.0 | EC000175 |
ECLASS 9.0 | 27-40-06-38 |
ECLASS 9.1 | 21-04-90-57 |
ECLASS 10.0 | 27-40-06-38 |
ECLASS 11.0 | 27-40-06-38 |
ECLASS 12.0 | 27-40-06-38 |
ECLASS 13.0 | 27-40-06-38 |
ECLASS 14.0 | 27-40-06-38 |
ECLASS 15.0 | 27-40-06-38 |