Properties
Version | PCB plug-in connector, Crimp contact, Individual contact, Pin – standard, Gold-plated, Max. clamping range : 1.5 mm² |
Order No. | 1426600000 |
Type | CS1,6E18-16 AU,75 I2,5 |
GTIN (EAN) | 4008190182861 |
Qty. | 250 items |
Product data | |
Packaging | Box |
Net weight | 0.548 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Wire connection method | Crimp connection |
Conductor outlet direction | 180° |
Number of poles | 1 |
Pin series quantity | 1 |
Volume resistance | 4.80 mΩ |
Stripping length | 4 mm |
Contact material | Cu-alloy |
Contact surface | Gold-plated |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
Clamping range, min. | 0.75 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section AWG, max. | AWG 16 |
Stranded, min. H07V-R | 0.75 mm² |
Stranded, max. H07V-R | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.75 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 0 mm² |
Outer diameter of insulation, min. | 2 mm |
Outer diameter of insulation, max. | 2.5 mm |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 0 kV |
Packaging | Box |
VPE length | 89 mm |
VPE width | 70 mm |
VPE height | 42 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_99445) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1426600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-03 |
ECLASS 12.0 | 27-46-04-03 |
ECLASS 13.0 | 27-46-04-03 |
ECLASS 14.0 | 27-46-04-03 |
ROHS | Conform |
Accessories
-
-
Item No.:9013550000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, FoderBcrimp
-
Item No.:9013560000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, FoderBcrimp
Is accessory of
-
Item No.:1418100000Packaging unit:20 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 24, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box
-
Item No.:1415100000Packaging unit:25 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 9, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box
-
Item No.:1413100000Packaging unit:25 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 4, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box
-
Item No.:1419100000Packaging unit:10 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 36, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box
-
Item No.:1416100000Packaging unit:25 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 12, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box
-
Item No.:1417100000Packaging unit:25 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 18, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box
-
Item No.:1414100000Packaging unit:25 PC
PCB plug-in connector, male plug, 5.00 mm, Number of poles: 6, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box