Properties
Version | PCB plug-in connector, Crimp contact, Reel packaged, Pin – standard, tinned, Max. clamping range : 2.5 mm² |
Order No. | 1429500000 |
Type | CS1,6R14-12 SN I3,5 |
GTIN (EAN) | 4008190113919 |
Qty. | 4,000 items |
Product data | |
Packaging | Reel |
Net weight | 0.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Wire connection method | Crimp connection |
Conductor outlet direction | 180° |
Number of poles | 1 |
Pin series quantity | 1 |
Volume resistance | 3.30 mΩ |
Stripping length | 4 mm |
Contact material | Cu-alloy |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
Clamping range, min. | 15 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 14 |
Wire connection cross section AWG, max. | AWG 12 |
Stranded, min. H07V-R | 1.5 mm² |
Stranded, max. H07V-R | 2.5 mm² |
Flexible, min. H05(07) V-K | 1.5 mm² |
Flexible, max. H05(07) V-K | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 0 mm² |
Outer diameter of insulation, min. | 2.8 mm |
Outer diameter of insulation, max. | 3.5 mm |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 0 kV |
Packaging | Reel |
VPE length | 641 mm |
VPE width | 625 mm |
VPE height | 61 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_99459) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1429500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-03 |
ECLASS 12.0 | 27-46-04-03 |
ECLASS 13.0 | 27-46-04-03 |
ECLASS 14.0 | 27-46-04-03 |
ROHS | Conform |