Properties
Version | CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 8 A, PUSH IN |
Order No. | 3053140000 |
Type | CSM P 4CO |
GTIN (EAN) | 4099987022965 |
Qty. | 10 items |
Depth | 45.9 mm |
Depth (inches) | 1.807 inch |
Height | 97 mm |
Height (inches) | 3.819 inch |
Width | 31 mm |
Width (inches) | 1.22 inch |
Net weight | 999 g |
Operating temperature | -20 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223759 |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 12 A @ 2 CO; 8 A @ 4 CO |
Max. switching voltage, AC | 300 V |
Contact type | 4 CO contact |
Operating altitude |
≤ 2000 m
above sea level |
Rail | TS 35 |
Colour | black |
UL 94 flammability rating | V-0 |
UL94 flammability rating component |
|
Surge voltage category | II |
Dielectric strength, Input/Output | 4 kVeff / 1 Min. |
Dielectric strength of neighbouring contacts | 3 KVeff / 1 Min. |
Dielectric strength to mounting rail | 3 kVeff / 1 min. |
Protection degree | IP20 |
Certificate No. (cURus) | E223759 |
Wire connection method | PUSH IN |
Stripping length, rated connection | 8 mm |
Clamping range, max. | 1.5 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 20 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 24 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1 mm² |
Twin wire-end ferrules, max. | 1.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_320335) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001456 |
ETIM 7.0 | EC001456 |
ETIM 8.0 | EC001456 |
ETIM 9.0 | EC001456 |
ECLASS 9.0 | 27-37-16-03 |
ECLASS 9.1 | 27-37-16-03 |
ECLASS 10.0 | 27-37-16-03 |
ECLASS 11.0 | 27-37-16-03 |
ECLASS 12.0 | 27-37-16-03 |
ECLASS 13.0 | 27-37-16-03 |
ECLASS 14.0 | 27-37-16-03 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223759 |