Properties
Version | Tools, Sheathing strippers |
Order No. | 9030500000 |
Type | CST |
GTIN (EAN) | 4008190062293 |
Qty. | 1 items |
Depth | 26 mm |
Depth (inches) | 1.024 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 64.25 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping Tool |
Cable type | Coaxial data and round cables |
Max. conductor diameter | 8 mm |
Min. conductor diameter | 2.5 mm |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101199) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 9.0 | EC000163 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |