Properties
Order No. | 2919570000 |
Type | CTI 6 SD PROMO |
GTIN (EAN) | 4099986576476 |
Qty. | 1 items |
Depth | 309 mm |
Depth (inches) | 12.165 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 141 mm |
Width (inches) | 5.551 inch |
Net weight | 1,054.16 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |