Properties
Version | Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp |
Order No. | 9205430000 |
Type | CTIN CM 1.6/2.5 |
GTIN (EAN) | 4032248733446 |
Qty. | 1 items |
Width | 230 mm |
Width (inches) | 9.055 inch |
Net weight | 1,175 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for HD, HE and ConCept M10/M5 contacts, 0.14-6 mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 26 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.14 mm² |
Type of contact | Turned contacts |
Crimping type/profile | 4-indent crimp |
User Documentation |
[Manual_other languages](https://mdcop.weidmueller.com/mediadelivery/asset/900_101176)
[Manual_DE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_181559) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1651190000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651650000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651520000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1601750000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651600000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651680000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651670000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651550000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1601760000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651700000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651660000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651690000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651610000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651530000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651560000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651710000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651640000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651570000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651580000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651620000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651630000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1650870000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1912460000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1651160000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Item No.:1873880000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:1528370000Packaging unit:1 PC
HDC insert, Pin, Male, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1650810000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1650820000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1876040000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:1875620000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:1651240000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1650600000Packaging unit:1 PC
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1023270000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Item No.:1651210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1201300000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1201200000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1200600000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1200800000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1201500000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1651450000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651440000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1200900000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1651420000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1116530000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 4.65, turned, Copper alloy
-
Item No.:1651460000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1201100000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1200500000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1116540000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4.65, turned, Copper alloy
-
Item No.:1651430000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651490000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651470000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651510000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1651500000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1201400000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651480000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1200700000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1002960000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1002920000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1002930000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1002950000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1002970000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1002940000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1002910000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1002980000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1682340000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1682370000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1682410000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682390000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682320000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1682380000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682330000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1682400000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682350000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1682360000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1650720000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 16, Crimp connection, Size: 3
-
Item No.:1601720000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1601740000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1826800000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1826830000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3
-
Item No.:1826840000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3
-
Item No.:1216700000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1826780000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:1826770000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:1211500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1826820000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4
-
Item No.:1207900000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1208000000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1023040000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1023050000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1698150000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682280000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1698130000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1682290000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1698140000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682270000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682260000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1698120000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1601730000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6