Properties
Version | Crimping tool for contacts, 1.5mm², 10mm², 4-indent crimp |
Order No. | 9205440000 |
Type | CTIN CM 3.6 |
GTIN (EAN) | 4032248734146 |
Qty. | 1 items |
Width | 230 mm |
Width (inches) | 9.055 inch |
Net weight | 1,190 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for HD and ConCept M3 contacts and similar types, 1,5-10mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 8 |
Conductor cross-section, min. AWG | AWG 16 |
Crimping range, max. | 10 mm² |
Crimping range, min. | 1.5 mm² |
Type of contact | Turned contacts |
Crimping type/profile | 4-indent crimp |
User Documentation |
[Manual_other languages](https://mdcop.weidmueller.com/mediadelivery/asset/900_101176)
[Manual_DE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_181560) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1682280000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1682310000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 10, turned, Copper alloy
-
Item No.:1698130000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1682300000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 10, turned, Copper alloy
-
Item No.:1698120000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1698150000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682270000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682290000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1682260000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1698140000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1002910000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1002940000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1526150000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, HQ, Male, Conductor cross-section, max.: 8, turned, Copper alloy
-
Item No.:1002960000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1002970000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1002950000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1002980000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1526190000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, HQ, Female, Conductor cross-section, max.: 8, turned, Copper alloy
-
Item No.:1002930000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:2494560000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, Female, Conductor cross-section, max.: 8, turned, Copper alloy
-
Item No.:1002920000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:2494550000Packaging unit:25 PC
Heavy-duty connectors, Crimp contact, Male, Conductor cross-section, max.: 8, turned, Copper alloy