Properties
Version | Miscellaneous tools |
Order No. | 9031860000 |
Type | CTT |
GTIN (EAN) | 4032248107964 |
Qty. | 1 items |
Width | 260 mm |
Width (inches) | 10.236 inch |
Wall thickness, min. | 95 mm |
Wall thickness, max. | 95 mm |
Net weight | 264 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Material | Steel |
Max. cable tie width | 9.5 mm |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000453 |
ETIM 7.0 | EC000453 |
ETIM 8.0 | EC000453 |
ETIM 9.0 | EC000453 |
ECLASS 9.0 | 21-04-38-30 |
ECLASS 9.1 | 21-04-38-30 |
ECLASS 10.0 | 21-04-38-30 |
ECLASS 11.0 | 21-04-38-30 |
ECLASS 12.0 | 21-04-38-30 |
ECLASS 13.0 | 21-04-38-30 |
ECLASS 14.0 | 21-04-38-30 |