Properties
Version | Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp |
Order No. | 9013690000 |
Type | CTX CM 1.6/2.5 ZERT |
GTIN (EAN) | 4032248326419 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 750 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for HD, HE and ConCept M10/M5 contacts, 0.14-4 mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 12 |
Conductor cross-section, min. AWG | AWG 26 |
Crimping range, max. | 4 mm² |
Crimping range, min. | 0.14 mm² |
Type of contact | Turned contacts |
Crimping profile 5 | 4 mm² |
Crimping type/profile | W crimp |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326190) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101167) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |