Properties
Version | Accessories, Replacement part |
Order No. | 2443360000 |
Type | CUTFIX ROLLER |
GTIN (EAN) | 4050118458534 |
Qty. | 1 items |
Depth | 205 mm |
Depth (inches) | 8.071 inch |
Height | 300 mm |
Height (inches) | 11.811 inch |
Width | 390 mm |
Width (inches) | 15.354 inch |
Net weight | 3,000 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ETIM 10.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
ECLASS 15.0 | 21-04-47-01 |
ROHS | Conform |