Egenskaber
Version | Cutting tool for one-hand operation |
Order No. | 9040130000 |
Type | CUTTER 8 |
GTIN (EAN) | 4008190467081 |
Qty. | 1 Styk |
Depth | 30 mm |
Depth (inches) | 1,181 inch |
Height | 65,5 mm |
Height (inches) | 2,579 inch |
Width | 185 mm |
Width (inches) | 7,283 inch |
Net weight | 168 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Front cable cutter up to 8 mm cable diameter |
Version | One-hand mechanical |
Copper cable - flexible, max. | 16 mm² |
Copper cable - flexible, max. (AWG) | 6 AWG |
Copper cable - solid, max. | 16 mm² |
Copper cable - solid, max. (AWG) | 6 AWG |
Copper cable - stranded, max. | 16 mm² |
Copper cable - stranded, max. (AWG) | 6 AWG |
Copper cable, max. diameter | 8 mm |
Data / telephone / control cable, max. Ø | 8 mm |
Single-core aluminium cable, max.(mm²) | 16 mm² |
Stranded aluminium cable, max (mm²) | 16 mm² |
Stranded aluminium cable, max. (AWG) | 6 AWG |
Stranded aluminium cable, max. diameter | 8 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ETIM 10.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
ECLASS 15.0 | 21-04-47-01 |