Properties
Version | CUBESERIES, Cross-connector |
Order No. | 3052700000 |
Type | CXI CCP 8P BL |
GTIN (EAN) | 4099987022507 |
Qty. | 10 items |
Net weight | 6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current | 10 A |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | blue |
Number of cross-connected terminals | 8 |
Number of poles | 8 |
Type of mounting | Plugged |
Version | can be cut to length |
Rated current (UL) | 10 A |
Version | can be cut to length |
Colour | blue |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321966) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3052700000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ETIM 10.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ECLASS 15.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:3052490000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052450000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052420000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052430000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052440000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052460000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052470000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052540000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052560000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052500000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052520000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052550000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052530000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052510000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052570000Packaging unit:20 PC
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3052330000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052290000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052300000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052280000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052340000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052320000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052310000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Item No.:3052380000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052410000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052350000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052370000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052360000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052390000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052400000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes