Properties
Version | CUBESERIES, Retaining clip |
Order No. | 3052640000 |
Type | CXI CLIP HM |
GTIN (EAN) | 4099987022460 |
Qty. | 10 items |
Net weight | 10 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | for CRI relays with test button |
Material | metal |
Colour | silver |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322144) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:3052400000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052390000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052350000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052410000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052380000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052360000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052370000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3052570000Packaging unit:20 PC
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3052590000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
-
Item No.:3052540000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052500000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052510000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052520000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052550000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052560000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052530000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 8 A, Plug-in connection, Test button available: Yes