Properties
Version | CUBESERIES, Cross-connector |
Order No. | 3053230000 |
Type | CXM CCP 2P BL |
GTIN (EAN) | 4099987023054 |
Qty. | 20 items |
Net weight | 1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | blue |
Number of cross-connected terminals | 2 |
Number of poles | 2 |
Type of mounting | Plugged |
Colour | blue |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319059) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:3052720000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052760000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052780000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052770000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052730000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052740000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052750000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3053120000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053130000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053110000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3052920000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052910000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052900000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3053140000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3052820000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052810000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052850000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052790000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052830000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052800000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052840000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052890000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052870000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052860000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052880000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3053010000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053050000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053030000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053060000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053000000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053020000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053040000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053070000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053090000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053080000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3053100000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3052960000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052950000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052930000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052970000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052940000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052990000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052980000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC, Continuous current: 7 A, Plug-in connection, Test button available: No