Properties
Version | CUBESERIES, Cross-connector |
Order No. | 3053220000 |
Type | CXM CCP 2P RD |
GTIN (EAN) | 4099987023047 |
Qty. | 20 items |
Net weight | 1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | red |
Number of cross-connected terminals | 2 |
Number of poles | 2 |
Type of mounting | Plugged |
Colour | red |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319058) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |