Version | CUBESERIES, Cross-connector |
Order No. | 3053250000 |
Type | CXX JMP 2P RD |
GTIN (EAN) | 4099987023078 |
Qty. | 30 items |
Net weight | 0,6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | red |
Number of cross-connected terminals | 2 |
Number of poles | 2 |
Type of mounting | Plugged |
Version | for CUBESERIES sockets with PUSH IN connection |
Version | for CUBESERIES sockets with PUSH IN connection |
Colour | red |
Engineering Data | |
Eplan Data Portal | |
Catalogues |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ETIM 10.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ECLASS 15.0 | 27-37-16-92 |
ROHS | Conform |
-
Tuotteen tunnus:3052890000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052880000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052860000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052870000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052550000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052530000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052560000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052520000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052500000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052540000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052510000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053010000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053000000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053040000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053060000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053050000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053030000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053020000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052380000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052370000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052400000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052350000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052390000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052410000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052360000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052830000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052800000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052810000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052850000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052840000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052820000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052790000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052470000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052460000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052430000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052420000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052490000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052450000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052440000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052780000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052740000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052730000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052750000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052770000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052720000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052760000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3053120000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053110000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053130000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052900000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052910000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052920000VPE:10 items
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3052300000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052280000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052340000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052290000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052330000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052310000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052320000VPE:10 items
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3053090000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053100000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053070000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053080000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:3053140000VPE:10 items
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 8 A, PUSH IN
-
Tuotteen tunnus:3052570000VPE:20 items
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
-
Tuotteen tunnus:3052980000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 115 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052970000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052940000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052930000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052950000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052960000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Tuotteen tunnus:3052990000VPE:10 items
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No