Properties
Version | DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6 |
Order No. | 2729530000 |
Type | DAE M12 PA LONG UL |
GTIN (EAN) | 4050118813388 |
Qty. | 1 items |
Height | 7.6 mm |
Height (inches) | 0.299 inch |
Length | 17.6 mm |
Length (inches) | 0.693 inch |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 10 mm |
Net weight | 3 g |
Operating temperature | -40 °C...105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 4X
Type 12 |
|
AF size 1 | 17 mm |
Air flow | 0.8 l/min at 0.1 bar ΔP, up to 7.6 l/min at 1bar ΔP |
Cable glands | M 12 |
External thread | M 12 |
Halogen | halogen-free |
Inside diameter D2 | 12 mm |
Installation guidelines | See assembly instructions |
Length of thread | 10 mm |
Material | Polyamide 6 |
O-Ring | NBR |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 (1 m / 60 min) IP69K |
Protection degree with GWDR |
IP66
IP68 IP69K |
Silicone | No |
Torque for connecting adapter, max. | 0.6 Nm |
Torque for connecting adapter, min. | 0.4 Nm |
UL 94 flammability rating | V-2 |
Wasser inlet point | > 1.5 bar |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000814 |
ETIM 7.0 | EC000814 |
ETIM 8.0 | EC000814 |
ETIM 9.0 | EC000814 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-18-28-17 |
ECLASS 13.0 | 27-18-28-17 |
ECLASS 14.0 | 27-18-28-17 |
ROHS | Conform |