Properties
Version | DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303) |
Order No. | 1868550000 |
Type | DAE M12 SS |
GTIN (EAN) | 4032248440405 |
Qty. | 10 items |
Height | 11 mm |
Height (inches) | 0.433 inch |
Length | 21.1 mm |
Length (inches) | 0.831 inch |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 10 mm |
Net weight | 15.2 g |
Operating temperature | -40 °C...105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 17 mm |
Air flow | 0.4 l/min at 0.1 bar ΔP, up to 5.0 l/min at 1bar ΔP |
Cable glands | metric |
External thread | M 12 |
Halogen | Yes |
Inside diameter D2 | 12 mm |
Installation guidelines | See assembly instructions |
Length of thread | 10 mm |
Material | Stainless steel 1.4305 (303) |
O-Ring | NBR |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 (1 m / 60 min) IP69K |
Protection degree with GWDR |
IP66
IP68 IP69K |
Silicone | No |
Torque for connecting adapter, max. | 0.6 Nm |
Torque for connecting adapter, min. | 0.4 Nm |
UL 94 flammability rating | V-2 |
Wasser inlet point | > 1.5 bar |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49077) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1868550000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1868550000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000814 |
ETIM 7.0 | EC000814 |
ETIM 8.0 | EC000814 |
ETIM 9.0 | EC000814 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-18-28-17 |
ECLASS 13.0 | 27-18-28-17 |
ECLASS 14.0 | 27-18-28-17 |
ROHS | Conform |
Is accessory of
-
Item No.:9535740000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535750000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9502820000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9502860000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9535680000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535690000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535330000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535340000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305910000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1024990000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025020000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025040000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1024970000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1024980000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025010000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025050000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:9535200000Packaging unit:20 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535190000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535290000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535300000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535760000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535770000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:0360100000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 186 mm, Width: 151 mm, Depth: 140 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0500900000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:0360500000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0360300000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0500700000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:1305870000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535180000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535170000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305830000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 160 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535370000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535380000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1002720000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002730000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002690000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058850000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058840000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002700000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058830000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058870000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058810000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058880000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002740000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002710000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058820000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002750000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002760000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:9535280000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535270000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305970000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 405 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535310000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535320000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305940000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305950000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305850000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 230 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305890000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535700000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535710000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:0360200000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0500600000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9535810000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535820000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535720000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535730000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535250000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535260000Packaging unit:12 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305930000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9502810000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 558 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9502850000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 558 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:1305990000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535440000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535430000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535400000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535390000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9502870000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 605 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9502830000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 605 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9535490000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535500000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535210000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535220000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305880000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535450000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305840000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 190 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9502840000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 488 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9502800000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 488 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9535240000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535230000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:0360400000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0500800000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:1305810000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535410000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305920000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 560 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305980000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305900000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535350000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535360000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305820000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535470000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535480000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent