Properties
Version | Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white |
Order No. | 1358460000 |
Type | DEK 5 FW 1,3,5,...99 |
GTIN (EAN) | 4008190128883 |
Qty. | 500 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.054 g |
Operating temperature range | -40...100 °C |
Application/manufacturer | Weidmueller |
Colour | white |
Colour of printing | black |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Card = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_315416) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1358460000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1358460000&norm=0) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |