DEK 5/5 MC NE RT

Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, red

Item No. 1609801686

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier95 mm²
  • SAKG 40 II
    Item No.:
    0170520000
    Packaging unit:
    10 PC

    Feed-through terminal block, Threaded stud connection, 95 mm², 1000 V, 232 A, Number of connections: 1

  • SAKG 40 II/GW
    Item No.:
    0185220000
    Packaging unit:
    10 PC

    Feed-through terminal block, Threaded stud connection, 95 mm², 1000 V, 232 A, Number of connections: 1

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModular PE terminal blocks2-tier2.5 mm²
  • A2T 2.5 PE DL
    Item No.:
    2675150000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 2.5 mm², Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier150 mm²
  • SAKG 46 II/GW
    Item No.:
    0185320000
    Packaging unit:
    5 PC

    Feed-through terminal block, Threaded stud connection, 150 mm², 1000 V, 309 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier240 mm²
  • SAKG 54/35 II
    Item No.:
    0638120000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 1

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyModular PE terminal blocks1-tier2.5 mm²
  • S4C 2.5 PE DL
    Item No.:
    2863040000
    Packaging unit:
    50 PC

    PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4, Number of levels: 1, Green/yellow, green

  • S2C 2.5 PE DL
    Item No.:
    2863020000
    Packaging unit:
    50 PC

    PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2, Number of levels: 1, Green/yellow, green

  • S3C 2.5 PE DL
    Item No.:
    2863030000
    Packaging unit:
    50 PC

    PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3, Number of levels: 1, Green/yellow, green

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier35 mm²
  • SAKG 28 I
    Item No.:
    0170020000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 1

  • SAKG 28 II/GW
    Item No.:
    0185020000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 1

  • SAKG 28 II
    Item No.:
    0170320000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 1

  • MarkersTerminal markersRelated markersTag holderSnapMark
  • SNAPMARK I
    Item No.:
    1805880000
    Packaging unit:
    50 PC

    Group markers, Terminal marker, 23 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModular PE terminal blocks1-tier10 mm²
  • A3C 10 PE DL
    Item No.:
    2674990000
    Packaging unit:
    25 PC

    PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow

  • A2C 10 PE DL
    Item No.:
    2674960000
    Packaging unit:
    25 PC

    PE terminal, PUSH IN, 10 mm², Green/yellow

  • Terminal BlocksApplication rangePower feed-inPUSH IN technologyFeed-through terminal blocks35 mm²
  • A2C 35 3FT-N-FE
    Item No.:
    2552140000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 FE
    Item No.:
    2551530000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier2.5 mm²
  • SAKD 2.5/35
    Item No.:
    0268860000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • SAKD 2.5/35 BL
    Item No.:
    0268880000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyFeed-through terminal blocks2-tier2.5 mm²
  • S2T 2.5 DL BL
    Item No.:
    2902480000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, blue, green

  • S2T 2.5 DL
    Item No.:
    2902470000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, dark beige, orange, green

  • S2T 2.5 VL DL BL
    Item No.:
    2902510000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, blue, green

  • S2T 2.5 VL DL
    Item No.:
    2902500000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, dark beige, green

  • S2T 2.5 FT-PE DL
    Item No.:
    2902490000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige, green

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier2.5 mm²
  • SAKD 2.5N BL
    Item No.:
    0215580000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • SAKD 2.5N
    Item No.:
    0215560000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier240 mm²
  • SAKG 54 II/GW
    Item No.:
    0185420000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 2

  • SAKG 54 II
    Item No.:
    0170720000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 2

  • Terminal BlocksAccessoriesTest adapters and TestsocketsA-Series
  • ATPG 2.5/5
    Item No.:
    2041180000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • ATPG 2.5/3
    Item No.:
    2041190000
    Packaging unit:
    25 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • ATPG 2.5 MI-R
    Item No.:
    1991960000
    Packaging unit:
    50 PC

    Test adapter (terminal), 1.5 mm², 250 V, 0.2 A

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier50 mm²
  • SAKG 32 III
    Item No.:
    0286720000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier95 mm²
  • SAKG 40/35 II
    Item No.:
    0637720000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 95 mm², 1000 V, 232 A, Number of connections: 2

  • SAKG 40/35 II/GW
    Item No.:
    0637820000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 95 mm², 1000 V, 232 A, Number of connections: 2

  • Terminal BlocksAccessoriesPlugsA-Series2.5 mm²
  • APG 2.5 L GN
    Item No.:
    1513850000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green

  • APG 2.5/1
    Item No.:
    1513720000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige

  • APG 2.5/4-3BG-GN
    Item No.:
    1513790000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige, green

  • APG 2.5 R BL
    Item No.:
    1513950000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue

  • APG 2.5/8
    Item No.:
    1513730000
    Packaging unit:
    20 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 8, dark beige

  • APG 2.5 MI
    Item No.:
    1513880000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige

  • APG 2.5/3
    Item No.:
    1513650000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige

  • APG 2.5 L BL
    Item No.:
    1513840000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue

  • APG 2.5 MI GN
    Item No.:
    1513930000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green

  • APG 2.5/6
    Item No.:
    1513690000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 6, dark beige

  • APG 2.5/10
    Item No.:
    1513770000
    Packaging unit:
    20 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 10, dark beige

  • APG 2.5/9
    Item No.:
    1513740000
    Packaging unit:
    20 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 9, dark beige

  • APG 2.5/2
    Item No.:
    1513640000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 2, dark beige

  • APG 2.5 L
    Item No.:
    1513830000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige

  • APG 2.5/5
    Item No.:
    1513680000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige

  • APG 2.5/7
    Item No.:
    1513700000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 7, dark beige

  • APG 2.5/3-BG-BL-GN
    Item No.:
    1513820000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige, blue, green

  • APG 2.5 MI BL
    Item No.:
    1513900000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue

  • APG 2.5/5-3BG-BL-GN
    Item No.:
    1513780000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige, blue, green

  • APG 2.5/4
    Item No.:
    1513670000
    Packaging unit:
    25 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige

  • APG 2.5 R GN
    Item No.:
    1513980000
    Packaging unit:
    50 PC

    Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks3-tier2.5 mm²
  • A3T 2.5 DL
    Item No.:
    2771890000
    Packaging unit:
    50 PC

    Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige

  • A3T 2.5 FT-FT-PE DL
    Item No.:
    2757430000
    Packaging unit:
    50 PC

    Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A3T 2.5 VL DL
    Item No.:
    2735510000
    Packaging unit:
    25 PC

    Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModulat test-disconnect terminal blocks1-tier2.5 mm²
  • ADT 2.5 2C DL
    Item No.:
    2675210000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige

  • ADT 2.5 2C DL BL
    Item No.:
    2675220000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue

  • ADT 2.5 4C DL
    Item No.:
    2675230000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangeControl voltage distribution for the direct letteringgrouped10 mm² to 2.5 mm²
  • AAP12 2.5 LI DL BL
    Item No.:
    2675490000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • AAP12 2.5 LI DL BL/OR
    Item No.:
    2675480000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • AAP12 2.5 LI DL RD
    Item No.:
    2675460000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • AAP12 2.5 LI DL OR
    Item No.:
    2675470000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangePower feed-in for the direct lettering35 mm²
  • A2C 35 PE DL
    Item No.:
    2735950000
    Packaging unit:
    10 PC

    PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow

  • A2C 35 FE DL
    Item No.:
    2742070000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModular PE terminal blocks1-tier2.5 mm²
  • A3C 2.5 PE DL
    Item No.:
    2674740000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 2.5 mm², Green/yellow

  • A4C 2.5 PE DL
    Item No.:
    2674770000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 2.5 mm², Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier70 mm²
  • SAKG 70 II/GW
    Item No.:
    0150420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 1

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyFeed-through terminal blocks1-tier2.5 mm²
  • S3C 2.5 DL BL
    Item No.:
    2863000000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3

  • S2C 2.5 DL
    Item No.:
    2862960000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • S3C 2.5 DL
    Item No.:
    2862970000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3

  • S2C 2.5 DL BL
    Item No.:
    2862990000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • S4C 2.5 DL
    Item No.:
    2862980000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4

  • S4C 2.5 DL BL
    Item No.:
    2863010000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks2-tier2.5 mm²
  • A2T 2.5 FT-PE DL
    Item No.:
    2675130000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, dark beige

  • A2T 2.5 DL
    Item No.:
    2675110000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A2T 2.5 DL BL
    Item No.:
    2675120000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, blue

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks1-tier10 mm²
  • A3C 10 DL BL
    Item No.:
    2674980000
    Packaging unit:
    25 PC

    Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue

  • A2C 10 DL BL
    Item No.:
    2674950000
    Packaging unit:
    25 PC

    Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue

  • A2C 10 DL
    Item No.:
    2674940000
    Packaging unit:
    25 PC

    Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige

  • A3C 10 DL
    Item No.:
    2674970000
    Packaging unit:
    25 PC

    Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier50 mm²
  • SAKG 32 II/GW
    Item No.:
    0185120000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • SAKG 32 II
    Item No.:
    0170420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • SAKG 32 I
    Item No.:
    0286620000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyModular PE terminal blocks2-tier2.5 mm²
  • S2T 2.5 PE DL
    Item No.:
    2902520000
    Packaging unit:
    50 PC

    Multi-tier PE terminal, SNAP IN, 4, 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier50 mm²
  • SAKG 32/35 II
    Item No.:
    0637320000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • SAKG 32/35 I
    Item No.:
    0637120000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • SAKG 32/35 II/GW
    Item No.:
    0637420000
    Packaging unit:
    10 PC

    Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier150 mm²
  • SAKG 46/35 II
    Item No.:
    0637920000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 150 mm², 1000 V, 309 A, Number of connections: 2

  • SAKG 46/35 II/GW
    Item No.:
    0638020000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 150 mm², 1000 V, 309 A, Number of connections: 2

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks1-tier2.5 mm²
  • A2C 2.5 DL BL
    Item No.:
    2674700000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • A2C 2.5 DL
    Item No.:
    2674690000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A4C 2.5 DL OR
    Item No.:
    2799160000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 800 V, orange

  • A4C 2.5 DL BL
    Item No.:
    2674760000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • A2C 2.5 DL OR
    Item No.:
    2799150000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange

  • A4C 2.5 DL
    Item No.:
    2674750000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A3C 2.5 DL
    Item No.:
    2674720000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A3C 2.5 DL BL
    Item No.:
    2674730000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue

Related products