Properties
Version | Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, To customer specification |
Order No. | 1609810000 |
Type | DEK 5/5 MC SDR |
GTIN (EAN) | 4008190456597 |
Qty. | 200 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.121 g |
Operating temperature range | -40...100 °C |
Application/manufacturer | Weidmueller |
Colour | To customer specification |
Colour of printing | black |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | MC Laser |
Size of labelling field | 5 x 5 mm |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1609810000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1609810000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0324020000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 10 mm², 400 V, 26 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow
-
Item No.:0321320000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow
-
Item No.:0661360000Packaging unit:50 PC
PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
-
Item No.:1513880000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513690000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 6, dark beige
-
Item No.:1513900000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513850000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513790000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige, green
-
Item No.:1513650000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige
-
Item No.:1513820000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige, blue, green
-
Item No.:1513740000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 9, dark beige
-
Item No.:1513930000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513780000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige, blue, green
-
Item No.:1513980000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513830000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513670000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige
-
Item No.:1513680000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513700000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 7, dark beige
-
Item No.:1513720000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513950000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513640000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 2, dark beige
-
Item No.:1513770000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 10, dark beige
-
Item No.:1513730000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 8, dark beige
-
Item No.:1513840000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:0328920000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 30, medium yellow
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4
-
Item No.:2862960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:2863000000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3
-
Item No.:2862990000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2
-
Item No.:2863010000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4
-
Item No.:0380760000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0608360000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0582460000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0636620000Packaging unit:10 PC
Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 1
-
Item No.:0555760000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0303560000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0550660000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0185020000Packaging unit:10 PC
Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 1
-
Item No.:0637820000Packaging unit:5 PC
Feed-through terminal block, Screw connection, 95 mm², 1000 V, 232 A, Number of connections: 2
-
Item No.:9509620000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
-
Item No.:0268880000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
-
Item No.:0268860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2
-
Item No.:2675110000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675130000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, dark beige
-
Item No.:2675120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, blue
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, dark beige
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, blue
-
Item No.:0271060000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:1946210000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:2902510000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, blue, green
-
Item No.:2902490000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige, green
-
Item No.:2902500000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, dark beige, green
-
Item No.:2902480000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, blue, green
-
Item No.:2902470000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, dark beige, orange, green
-
Item No.:0128300000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0168800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:2735950000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:0105260000Packaging unit:100 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 19 A, G-Si. 5 x 20, orange
-
Item No.:0456360000Packaging unit:100 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 19 A, G-Si. 5 x 20, beige
-
Item No.:0185320000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, 150 mm², 1000 V, 309 A, Number of connections: 2
-
Item No.:0170620000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, 150 mm², 1000 V, 309 A, Number of connections: 2
-
Item No.:2675150000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:0637420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, 50 mm², 1000 V, 150 A, Number of connections: 1
-
Item No.:0110080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:2675470000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675480000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675490000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674760000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2799150000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674750000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2799160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 800 V, orange
-
Item No.:2674690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2863040000Packaging unit:50 PC
PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4, Number of levels: 1, Green/yellow, green
-
Item No.:2863020000Packaging unit:50 PC
PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2, Number of levels: 1, Green/yellow, green
-
Item No.:2863030000Packaging unit:50 PC
PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3, Number of levels: 1, Green/yellow, green
-
Item No.:1991960000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2041190000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2041180000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2757430000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2735510000Packaging unit:25 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2771890000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:0170520000Packaging unit:10 PC
Feed-through terminal block, Threaded stud connection, 95 mm², 1000 V, 232 A, Number of connections: 1
-
Item No.:0623320000Packaging unit:20 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, without, Cross-disconnect: without, Integral test socket: No, TS 32, medium yellow
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2674740000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:9509570000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige