Properties
Version | Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white |
Order No. | 1854490000 |
Type | DEK 5/5 PLUS MC NE WS |
GTIN (EAN) | 4032248393596 |
Qty. | 1,000 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.071 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | neutral |
Size of labelling field | 5 x 5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64383) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1854490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1854490000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1854490000&norm=0) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0170320000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 35 mm², 125 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0170020000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige, 35 mm², 125 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0185020000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 35 mm², 125 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2902520000Packaging unit:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:0636620000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 70 mm², 192 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:2674720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674750000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674760000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2799160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2799150000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:0637420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:0637320000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:0637120000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:1265990000Packaging unit:10 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection
-
Item No.:1058520000Packaging unit:10 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:0185320000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0170620000Packaging unit:5 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2902470000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2902490000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2902480000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2902500000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2902510000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:0170420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0286620000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0185120000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:2674740000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:0638120000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 240 mm², 415 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675150000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2735950000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2551520000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:0286720000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0637920000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:0638020000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 150 mm², 309 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:0637820000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:0637720000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 130 °C
-
Item No.:2863030000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863020000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863040000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2862990000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2863010000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2863000000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2862960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2735510000Packaging unit:25 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2771890000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2757430000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675490000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675480000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675470000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933780000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1933770000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1933730000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1316890000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933740000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933720000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933750000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:8013840000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8023610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8010040000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8006320000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1023600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8013140000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:8023630000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1303670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:0185420000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0170720000Packaging unit:5 PC
Feed-through terminal block, Screw connection, medium yellow, 240 mm², 415 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:2675130000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675110000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2742040000Packaging unit:50 PC
Motor-connection terminal (Multi-level), PUSH IN, dark beige, 2.5 mm², 22 A, 690 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid
-
Item No.:0185220000Packaging unit:10 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0170520000Packaging unit:10 PC
Feed-through terminal block, Threaded stud connection, medium yellow, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:3109290000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2753940000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2674550000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:0215560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0215580000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0150420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 70 mm², 192 A, 1000 V, Number of connections: 1, Number of levels: 1, TS 32, V-0, 5VA, KrG, 130 °C
-
Item No.:0268880000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0268860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
Individual part of
-
Item No.:2938390000Packaging unit:1 PC
Toolbox (with contents), black, Width: 365 mm, Height: 135 mm, Depth: 445 mm