Properties
Version | Klippon TB (Terminal Box), Mounting screw, Height: 18 mm, Width: 14 mm, Depth: 14 mm, Material: Stainless steel, rust-proof, untreated, silver |
Order No. | 1253230000 |
Type | DESC M6X14 KTB SET |
GTIN (EAN) | 4050118045734 |
Qty. | 1 items |
Depth | 14 mm |
Depth (inches) | 0.551 inch |
18 mm | |
Height (inches) | 0.709 inch |
Width | 14 mm |
Width (inches) | 0.551 inch |
Net weight | 107 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel, rust-proof |
Surface finish | untreated |
Material | Stainless steel, rust-proof |
Surface finish | untreated |
Product information | packing unit (PU) = 20 pcs., sufficient for 10 fixtures |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54030) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1253230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |