Properties
Version | Crimp contact (terminal) |
Order No. | 1730290000 |
Type | DFFC .5-1.0 ZRV1.5 BAND |
GTIN (EAN) | 4008190386733 |
Qty. | 6,500 items |
Net weight | 0.468 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | 130 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Surface finish | tinned |
UL 94 flammability rating | V-0 |
Stripping length | 6 mm |
Type of connection | Crimp contact |
Wire connection cross section, finely stranded, max. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1 mm² |
Surface finish | tinned |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |