DK 4/35 1D A1 BL

Component terminal block, Screw connection, blue, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66

Item No. 0538980000

Properties

Accessories

    Terminal BlocksAccessoriesEnd bracketsTS 32
  • EWK 1
    Item No.:
    0206160000
    Packaging unit:
    50 PC

    End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQ / AKZ
  • Q 4 AKZ4
    Item No.:
    0336600000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 23.3 mm

  • Q 2 AKZ4
    Item No.:
    0336400000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 11.1 mm

  • Q 3 AKZ4
    Item No.:
    0336500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm

  • Q 10 AKZ4
    Item No.:
    0368600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, Width: 59.9 mm

  • Terminal BlocksAccessoriesMounting supportScrews
  • BFSC M2.5X14 SAKD2.5N
    Item No.:
    0266800000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 2.50 mm, Depth: 3.8 mm, Width: 4.5 mm, Height: 14 mm

  • BFSC M2.5X18 PA/RT
    Item No.:
    0303300000
    Packaging unit:
    100 PC

    Mounting screw (Terminal), 2.50 mm, Polyamide 66, Depth: 3.8 mm, Width: 4.5 mm, Height: 18 mm

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesInsulation profiles
  • ISPF QB75 SW
    Item No.:
    0526700000
    Packaging unit:
    10 PC

    Insulation profile, Plastic, black

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTest plugs
  • PS 2.3 RT
    Item No.:
    0180400000
    Packaging unit:
    20 PC

    Test adapter (terminal), 230 V, 20 mA

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TSCH 4 AKZ4
    Item No.:
    0363360000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQB RA
  • QB 4 WI RA6 IS
    Item No.:
    0482900000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm

  • QB 2 WI RA6 IS
    Item No.:
    0482700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm

  • QB 3 WI RA6 IS
    Item No.:
    0482800000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 8.5/D4/2.3/M2.5 AKZ
    Item No.:
    0215700000
    Packaging unit:
    50 PC

    Accessories, Socket

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
  • VL 2 AKZ4/DK4
    Item No.:
    0446700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 5 mm

  • Terminal BlocksAccessoriesWarning coversSAK-Series
  • AD 4 AKZ4
    Item No.:
    0303400000
    Packaging unit:
    50 PC

    Terminal cover, yellow, PVC, Height: 24.2 mm, Width: 20 mm, Depth: 1 mm, V-2

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQB
  • QB 75/6.2/9/WI
    Item No.:
    0526400000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, Width: 0.8 mm

  • Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP DK4
    Item No.:
    0359260000
    Packaging unit:
    20 PC

    End plate (terminals), beige, Height: 50 mm, Width: 1.5 mm, V-2, PA 66