Properties
Version | Thermocouple terminal, Screw connection, beige / yellow, 4 mm², Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66 |
Order No. | 1284060000 |
Type | DK 4Q/35/TC TYP J |
GTIN (EAN) | 4008190017347 |
Qty. | 10 items |
Alternative product | [1024300000](~/p/1024300000) |
Depth | 59.5 mm |
Depth (inches) | 2.343 inch |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 13.46 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | beige / yellow |
UL 94 flammability rating | V-2 |
Version |
Screw connection
Thermocouple One end without connector |
End cover plate required | Yes |
Number of potentials | 2 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 9 mm |
Tightening torque, max. | 1 Nm |
Tightening torque, min. | 0.5 Nm |
Torque level with DMS electric screwdriver | 2 |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards |
IEC 60584
IEC 60947-7-1 |
Rated cross-section | 4 mm² |
Standards |
IEC 60584
IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36727)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96733) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1284060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1284060000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000904 |
ETIM 7.0 | EC000904 |
ETIM 8.0 | EC000904 |
ETIM 9.0 | EC000904 |
ECLASS 9.0 | 27-14-11-42 |
ECLASS 9.1 | 27-14-11-42 |
ECLASS 10.0 | 27-14-11-42 |
ECLASS 11.0 | 27-14-11-42 |
ECLASS 12.0 | 27-14-11-42 |
ECLASS 13.0 | 27-25-01-15 |
ECLASS 14.0 | 27-25-01-15 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:1397160000Packaging unit:20 PC
End plate (terminals), beige, Height: 54 mm, Width: 1.5 mm, V-2, PA 66
MarkersTerminal markersRelated markersTag holderMarker holder
MarkersTerminal markersMultiMarkDekafixDEK 5/6
MarkersTerminal markersMultiCardDekafixDEK 5/6Custom printing
Terminal BlocksAccessoriesPartition platesW-Series
MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
Terminal BlocksAccessoriesEnd platesSAK-Series