Properties
Version | Function component, OR Gate |
Order No. | 8218440000 |
Type | DK OR 35 24VDC |
GTIN (EAN) | 4008190191252 |
Qty. | 5 items |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Length | 65 mm |
Length (inches) | 2.559 inch |
Net weight | 29.2 g |
Storage temperature | -40 °C...60 °C |
Operating temperature | 0 °C...50 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 35d83707-6a3b-45b5-b9f8-6ba8184c863e |
Logic function | or |
Current consumption | <5 mA |
Galvanic isolation | Without isolation |
Protection degree | IP20 |
Rail | TS 35 |
Voltage supply | 24...30 V DC |
Galvanic isolation | Without isolation |
Input current | Approx. 1.5 mA per input (24 V) |
Number of inputs | 5 |
Pulse duration | ≥ 50 µs |
Rated input level | 24 V DC= High, 0 V = Low |
Rated voltage | Max. 30 V |
Load impedance current | ≤ 600 Ω |
Number of outputs | 1 |
Output current | max. 20 mA |
Output level | PNP, Ub-1.8 V |
Switching thresholds | High <15 V, low <9 V |
Current consumption | <5 mA |
Galvanic isolation | Without isolation |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
Input/Output | Logic module |
Open sides | right |
Rail | TS 35 |
Type of connection | Screw connection |
Voltage supply | 24...30 V DC |
Standards |
EN 61000-6-2:2005
EN 61000-6-3:2007/A1:2011 EN 61000-6-4:2007 + A1:2011 |
Type of connection | Screw connection |
Clamping range, rated connection | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35815) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206126) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8218440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8218440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-21-92-90 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 27-24-22-16 |
ECLASS 13.0 | 27-24-22-16 |
ECLASS 14.0 | 27-24-22-16 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:1633290000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm
-
Item No.:1635120000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, black, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm
-
Item No.:1633280000Packaging unit:5 PC
Cross-connector (terminal), when screwed in, blue, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm
Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series1.5 mm²