Properties
Version | Fastening element (Terminal), silver, Height: 12.5 mm, Width: 10 mm, Steel, 180 °C |
Order No. | 0280100000 |
Type | DKSUE NSCH/ESCH |
GTIN (EAN) | 4008190036348 |
Qty. | 100 items |
Depth | 7.7 mm |
Depth (inches) | 0.303 inch |
Height | 12.5 mm |
Height (inches) | 0.492 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 1.326 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 180 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | Miscellaneous |
Explosion-tested version | No |
Type of fixing | when screwed in |
Pitch in mm (P) | 13.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58941) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0280100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0280100000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |