DLI 2.5 DB

Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 4, Number of potentials per tier: 1, dark beige

Item No. 1783820000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderSchT group marker carrier
  • SCHT 7
    Item No.:
    0517960000
    Packaging unit:
    20 PC

    SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 8/5Blank
  • WS 8/5 MC NE WS
    Item No.:
    1640740000
    Packaging unit:
    720 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/6Custom printing
  • DEK 5/6 MC SDR
    Item No.:
    1609830000
    Packaging unit:
    200 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification

  • Terminal BlocksAccessoriesProtection against contactSupport brackets
  • HP 4 ADP3
    Item No.:
    0485860000
    Packaging unit:
    20 PC

    End and partition plate for terminals, End and intermediate plate, 82 mm x 3 mm, beige

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesProtection against contactCover profiles
  • ADP 3/HP3 1M
    Item No.:
    0485400000
    Packaging unit:
    1 Meter

    SAK Series, Cover profile, Transparent, 1000 mm

  • Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series1.5 mm²
  • VQB 1.5/50 RT
    Item No.:
    1633290000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, 17.5 A, red

  • VQB 1.5/50 SW
    Item No.:
    1635120000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, 17.5 A, black

  • VQB 1.5/50 BL
    Item No.:
    1633280000
    Packaging unit:
    5 PC

    Cross-connector (terminal), when screwed in, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, 17.5 A, blue

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
  • VH 4.2/4/2.8
    Item No.:
    1345800000
    Packaging unit:
    100 PC

    Connecting sleeve (terminal), Height: 4 mm, Width: 4 mm, Depth: 4.2 mm, Copper

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • MarkersTerminal markersMultiMarkWSWS 8/5
  • WS 8/5 MM WS
    Item No.:
    2007150000
    Packaging unit:
    800 PC

    WS, Terminal marker, 8 x 5 mm, Weidmueller, white

  • Terminal BlocksApplication rangeSignal wiringAccessoriesCross-connectionsW-Series2.5 mm²
  • QL 2 DLI
    Item No.:
    0297200000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, 20 A, grey

  • Q 10 DLI
    Item No.:
    1313100000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, 24 A, grey

  • Q 2 DLI
    Item No.:
    1312500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey

  • Q 4 DLI
    Item No.:
    1312700000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey

  • Q 20 DLI
    Item No.:
    1399800000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, Number of poles: 20, Pitch in mm (P): 5.00, Insulated: No, 24 A, grey

  • Q 3 DLI
    Item No.:
    1312600000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TSCH 1
    Item No.:
    0319160000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C