Properties
Version | Plug (terminal), 250 V, 1 A, beige |
Order No. | 0630160000 |
Type | DLS 2 SAKRD -/+ |
GTIN (EAN) | 4008190091194 |
Qty. | 50 items |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 5.8 mm |
Width (inches) | 0.228 inch |
Net weight | 3.84 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | e1c310ef-6b67-4efa-80a6-d307472f4de9 |
Material | Polyamide 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | Plug |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 6 mm |
Installation advice | Direct mounting |
Rated voltage | 250 V |
Rated current | 1 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74481) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0630160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0630160000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0630160000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ROHS | Conform |