Properties
Version | Klippon EB (Essential Box), Enclosures, Riveted, Height: 125 mm, Depth: 20 mm, Material: Stainless steel 1.4404, silver |
Order No. | 8000075808 |
Type | DOHA KEB A5 S4B R |
GTIN (EAN) | 4064675425649 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Net weight | 289 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4404 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245262) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000075808) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000317 |
ETIM 7.0 | EC000317 |
ETIM 8.0 | EC000317 |
ETIM 9.0 | EC000317 |
ECLASS 9.1 | 27-18-92-67 |
ECLASS 10.0 | 27-18-28-90 |
ECLASS 11.0 | 27-18-28-90 |
ECLASS 12.0 | 27-18-28-90 |
ECLASS 13.0 | 27-18-28-90 |
ECLASS 14.0 | 27-18-28-90 |
ROHS | Conform |
Is accessory of
-
Item No.:8000090347Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090355Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090361Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090367Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090366Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090360Packaging unit:1 PC
Klippon EBi QL (Essential Box industrial - Quarter Lock), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000071030Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 800 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071026Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071029Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 600 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071022Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071021Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071023Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000071024Packaging unit:1 PC
Klippon EBx HS (Essential Box Ex - Hinge Screw), Empty enclosure, Height: 500 mm, Width: 500 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed, silver
-
Item No.:8000090346Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), untreated, silver
-
Item No.:8000090354Packaging unit:1 PC
Klippon EBi HS (Essential Box industrial - Hinged Screws), Enclosures, Height: 400 mm, Width: 400 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), untreated, silver