Properties
Version | D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes |
Order No. | 1219870000 |
Type | DRH173110LT |
GTIN (EAN) | 4032248998357 |
Qty. | 10 items |
Depth | 48 mm |
Depth (inches) | 1.89 inch |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 82.7 g |
Storage temperature | -40 °C...60 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 5...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated control voltage | 110 V DC |
Rated current DC | 13 mA |
Power rating | 1.5 W |
Coil resistance | 8400 Ω ± 10 % |
Status indicator | Green LED |
Rated switching voltage | 500 V AC |
Continuous current | 16 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 400 V |
Max. switching voltage, DC | 300 V |
Min. switching power | 100 mA @ 12 V |
Inrush current | 80 A / 50 ms |
AC switching capacity (resistive), max. | 8000 VA |
DC switching capacity (resistive), max. | 2200 W @ 220 V |
Switch-on delay | < 20 ms |
Switch-off delay | < 20 ms |
Contact type | 1 NO contact with blow-out magnet (AgSnO) |
Mechanical service life | 10 x 106 switching cycles |
Test button available | Yes |
Version of test button |
Lockable test button
Momentary test button |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL94 flammability rating component |
|
Insulation coordination according to | EN 61810-1:2008 |
Rated voltage | 500 V |
Pollution severity | 3 |
Surge voltage category | III |
Insulating material group | IIIa |
Clearance and creepage distances for control side - load side | ≥ 8 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 min |
Dielectric strength of open contact | 4 kVeff / 1 min |
Protection degree | IP20 |
Certificate No. (cURus) | E312083 |
Wire connection method | Flat blade connections (4.8 mm x 0.5 mm) |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35366) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_49143) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1219870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1219870000) |
User Documentation | [FL_D-SERIES_DRH1NO_LOAD_GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_306023) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E312083 |
Accessories
-
Item No.:7760056249Packaging unit:10 PC
D-SERIES DRW / DRH, Test button cover
-
Item No.:1857440000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, Self-adhesive
-
-
Item No.:1248610000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, grey
-
Item No.:1248590000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, Siemens 3 SB, yellow
-
Item No.:1248580000Packaging unit:200 PC
SwitchMark, Device markers, 9.5 x 18 mm, white
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1174650000Packaging unit:10 PC
D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:1220250000Packaging unit:10 PC
D-SERIES DRW / DRH, Relay socket, Number of contacts: 3, CO contact, Continuous current: 16 A, Screw connection
-
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
Counterparts
-
Item No.:1220250000Packaging unit:10 PC
D-SERIES DRW / DRH, Relay socket, Number of contacts: 3, CO contact, Continuous current: 16 A, Screw connection