DRI314012

D-SERIES DRI, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.7 mm x 0.5 mm), Test button available: No

Item No. 7760056296

Properties

Accessories

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Retaining clips
  • SDI CLIP LM
    Item No.:
    7760056368
    Packaging unit:
    10 PC

    D-SERIES DRI, Retaining clip

  • SDI CLIP P
    Item No.:
    7760056389
    Packaging unit:
    10 PC

    D-SERIES DRI, Retaining clip

  • SDI CLIP
    Item No.:
    7760056352
    Packaging unit:
    10 PC

    D-SERIES DRI, Retaining clip

  • MarkersDevice markersMultiCardESGESG 6/15Custom printing
  • ESG 6/15 SDI MC SDR
    Item No.:
    2558310000
    Packaging unit:
    40 PC

    ESG, Device markers x 15 mm, PA 66, Colour: To customer specification

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesProtection modules
  • RIM 1 6/230VDC
    Item No.:
    7760056169
    Packaging unit:
    10 PC

    D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Sockets
  • SDI 1CO ECO
    Item No.:
    7760056346
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection

  • SDI 1CO F ECO
    Item No.:
    7760056348
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection

  • SDI 1CO P
    Item No.:
    7760056364
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, PUSH IN

  • SDI 1CO
    Item No.:
    7760056350
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED
  • RIM 3 6/24VUC
    Item No.:
    7940018457
    Packaging unit:
    10 PC

    D-SERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection

  • MarkersDevice markersMultiCardESGESG 6/15Blank
  • ESG 6/15 SDI MC NE WS
    Item No.:
    2558340000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: white

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED / free-wheel diode
  • RIM 2 6/24VDC
    Item No.:
    7760056015
    Packaging unit:
    10 PC

    D-SERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

Counterparts

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Sockets
  • SDI 1CO P
    Item No.:
    7760056364
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, PUSH IN

  • SDI 1CO
    Item No.:
    7760056350
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection

  • SDI 1CO ECO
    Item No.:
    7760056346
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection

  • SDI 1CO F ECO
    Item No.:
    7760056348
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 1, CO contact, Continuous current: 12 A, Screw connection