DRI424615L

D-SERIES DRI, Relay, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Flat blade connections (2.5 mm x 0.5 mm), Test button available: No

Item No. 7760056333

Properties

Accessories

Counterparts

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRI (16 mm width)Sockets
  • SDI 2CO F ECO
    Item No.:
    7760056349
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection

  • SDI 2CO ECO
    Item No.:
    7760056347
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection

  • SDI 2CO P
    Item No.:
    7760056365
    Packaging unit:
    20 PC

    D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN

  • SDI 2CO
    Item No.:
    7760056351
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection

Individual part of

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules2 CO contacts (16 mm and 27 mm width)DRI (16 mm width)Screw connection
  • DRIKIT 115VAC 2CO LD
    Item No.:
    2476860000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESComplete modules2 CO contacts (16 mm and 27 mm width)DRI (16 mm width)PUSH IN connection
  • DRIKITP 115VAC 2CO LD
    Item No.:
    2576290000
    Packaging unit:
    10 PC

    D-SERIES DRI, Relay module, Number of contacts: 2, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 5 A, PUSH IN, Test button available: No