DRL173024L

D-SERIES DRL, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No

Item No. 2765110000

Properties

Accessories

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Retaining clips
  • DRM/DRL CLIP M
    Item No.:
    7760056108
    Packaging unit:
    10 PC

    D-SERIES, Retaining clip

  • MarkersDevice markersMultiCardESGESG 6/15Blank
  • ESG 6/15 K MC NE GE
    Item No.:
    1880130000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive

  • ESG 6/15 K MC NE WS
    Item No.:
    1880100000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesProtection modules
  • RIM 1 6/230VDC
    Item No.:
    7760056169
    Packaging unit:
    10 PC

    D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED
  • RIM 3 6/24VUC
    Item No.:
    7940018457
    Packaging unit:
    10 PC

    D-SERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection

  • RIM 3 24/60VUC
    Item No.:
    7760056018
    Packaging unit:
    10 PC

    D-SERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

  • MarkersDevice markersMultiCardESGESG 6/17Blank
  • ESG 6/17 K MC NE WS
    Item No.:
    1880120000
    Packaging unit:
    200 PC

    ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive

  • ESG 6/17 K MC NE GE
    Item No.:
    1880110000
    Packaging unit:
    200 PC

    ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED / free-wheel diode
  • RIM 2 6/24VDC
    Item No.:
    7760056015
    Packaging unit:
    10 PC

    D-SERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection

  • RIM 2 24/60VDC
    Item No.:
    7760056016
    Packaging unit:
    10 PC

    D-SERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Sockets
  • SLD F 2CO
    Item No.:
    7760056225
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay socket, Number of contacts: 2, CO contact, Continuous current: 10 A, Screw connection

  • MarkersDevice markersMultiMarkESGMMESG 6/17
  • ESG 6/17 MM WS
    Item No.:
    2005100000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 17 mm, white

Counterparts

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRL (24 mm width)Sockets
  • SLD F 2CO
    Item No.:
    7760056225
    Packaging unit:
    10 PC

    D-SERIES DRL, Relay socket, Number of contacts: 2, CO contact, Continuous current: 10 A, Screw connection