Properties
Version | D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 12 V DC, Continuous current: 10 A, Plug-in connection |
Order No. | 7760056050 |
Type | DRM270012 |
GTIN (EAN) | 4032248856053 |
Qty. | 20 items |
Depth | 35.7 mm |
Depth (inches) | 1.406 inch |
Height | 27.4 mm |
Height (inches) | 1.079 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 33 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 35...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated control voltage | 12 V DC |
Rated current DC | 75 mA |
Power rating | 0.9 W |
Coil resistance | 160 Ω ± 10 % |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 10 A |
Max. switching frequency at rated load | 0.1 Hz |
Min. switching power |
10 mA @ 12 V
100 mA @ 5 V |
Inrush current | 20 A / 50 ms |
AC switching capacity (resistive), max. | 2500 VA |
DC switching capacity (resistive), max. | 240 W @ 24 V |
Switch-on delay | < 20 ms |
Switch-off delay | < 20 ms |
Contact type | 2 CO contact (AgNi flash gold-plated) |
Mechanical service life | 20 x 106 switching cycles |
Test button available | No |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL94 flammability rating component |
|
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 1.8 kVeff /1 min. |
Dielectric strength of neighbouring contacts | 1 kVeff / 1 min |
Dielectric strength of open contact | 1 kVeff / 1 min |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (cURus) | E312083 |
Wire connection method | Plug-in connection |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35352) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66430) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7760056050) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7760056050) |
Product Change Notification |
[20230124 Product consolidation D-SERIES DRM relays](https://mdcop.weidmueller.com/mediadelivery/asset/900_291156)
[20230124 Produktkonsolidierung D-SERIES DRM Relais](https://mdcop.weidmueller.com/mediadelivery/asset/900_291157) |
User Documentation | [FL_D-SERIES_DRM2CO_LOAD_GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_306030) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E312083 |