DRMKIT 220VDC 2CO LD

D-SERIES DRM, Relay module, Number of contacts: 2, CO contact AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 10 A, Screw connection, Test button available: No

Item No. 1542370000

Properties

Accessories

    Relay Modules & Solid-State RelaysUniversal rangeRIDERSERIESIndividual componentsRCM (27 mm width)Cross-connectionsCross-connection for socket with screw connection
  • SCM-I QV S
    Item No.:
    1132080000
    Packaging unit:
    10 PC

    RIDERSERIES RCM, Cross-connector

  • MarkersDevice markersMultiCardESGESG 9/26Custom printing
  • ESG 9/26 SCM ECO MC SDR
    Item No.:
    1525800000
    Packaging unit:
    80 PC

    ESG, Device markers x 26 mm, PA 66, Colour: To customer specification

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED / free-wheel diode
  • RIM 2 110/230VDC
    Item No.:
    7760056017
    Packaging unit:
    10 PC

    D-SERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Retaining clips
  • SCM CLIP P
    Item No.:
    7760056367
    Packaging unit:
    5 PC

    D-SERIES DRM, Retaining clip

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesProtection modules
  • RIM 1 6/230VDC
    Item No.:
    7760056169
    Packaging unit:
    10 PC

    D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V, Plug-in connection

  • MarkersDevice markersMultiCardESGESG 9/26Blank
  • ESG 9/26 SCM ECO MC NE GE
    Item No.:
    1520990000
    Packaging unit:
    80 PC

    ESG, Device markers x 26 mm, PA 66, Colour: yellow

  • ESG 9/26 SCM ECO MC NE WS
    Item No.:
    1520980000
    Packaging unit:
    80 PC

    ESG, Device markers x 26 mm, PA 66, Colour: white

  • ESG 9/26 SCM ECO MC NE GR
    Item No.:
    1521000000
    Packaging unit:
    80 PC

    ESG, Device markers x 26 mm, PA 66, Colour: grey

  • MarkersDevice markersMultiMarkESGMMESG 6/17
  • ESG 6/17 MM WS
    Item No.:
    2005100000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 17 mm, white

  • ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
  • SDIK PH1 X 80
    Item No.:
    2749890000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Phillips
  • SDIK SLIM PH1 X 80
    Item No.:
    2749650000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsLED / protection modulesLED
  • RIM 3 110/230VUC
    Item No.:
    7940018455
    Packaging unit:
    10 PC

    D-SERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection

  • ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Phillips
  • SDK PH1 X 80
    Item No.:
    2749410000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A):

Related products

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Sockets
  • SCM 2CO ECO
    Item No.:
    7760056263
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Individual relays2 CO contactswith LED
  • DRM270220L
    Item No.:
    7760056063
    Packaging unit:
    20 PC

    D-SERIES DRM, Relay, Number of contacts: 2, CO contact, AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 10 A, Plug-in connection