Properties
Version | D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Screw connection, Test button available: Yes |
Order No. | 1542520000 |
Type | DRMKIT 220VDC 4CO LD/PB |
GTIN (EAN) | 4050118347319 |
Qty. | 10 items |
Depth | 66.8 mm |
Depth (inches) | 2.63 inch |
Height | 79.9 mm |
Height (inches) | 3.146 inch |
Width | 27.2 mm |
Width (inches) | 1.071 inch |
Net weight | 93.35 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
REACH SVHC | Lead 7439-92-1 |
SCIP | 611f3393-31e7-4ef5-8360-95619a629f27 |
Rated control voltage | 220 V DC |
Rated current DC | 5.2 mA |
Power rating | 1.2 W |
Coil resistance | 42000 Ω ± 10 % |
Status indicator | Green LED |
Protective circuit | Free-wheeling diode |
Rated switching voltage | 250 V AC |
Continuous current | 5 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Min. switching power |
10 mA @ 12 V
100 mA @ 5 V |
Inrush current | 10 A / 50 ms |
AC switching capacity (resistive), max. | 1250 VA |
DC switching capacity (resistive), max. | 120 W @ 24 V |
Switch-on delay | <20 ms |
Switch-off delay | <20 ms |
Contact type | 4 CO contact (AgNi flash gold-plated) |
Mechanical service life | 20 x 106 switching cycles |
Rail | TS 35 |
Test button available | Yes |
Version of test button |
Lockable test button
Momentary test button |
Mechanical switch position indicator | Yes |
Colour | black |
UL94 flammability rating component |
|
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Insulating material group | C |
Clearance and creepage distances for control side - load side | ≥ 5.5 mm |
Dielectric strength for control side - load side | 1.8 kVeff /1 min. |
Dielectric strength of neighbouring contacts | 1 kVeff / 1 min |
Dielectric strength of open contact | 1 kVeff / 1 min |
Impulse withstand voltage | 4.8 kV (1.2/50 µs) |
IP20 |
Certificate no. (cURus) relay | E312083 |
Certificate no. (cURus) base | E312083 |
Wire connection method | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.7 Nm |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Wire connection cross section, finely stranded, two clampable wires, min. | 0.5 mm² |
Wire cross-section, finely stranded, two clampable wires, max. | 1 mm² |
Blade size | size PH1 |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35466) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54337) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1542520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1542520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1525800000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: To customer specification
-
Item No.:7940018455Packaging unit:10 PC
D-SERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:7760056017Packaging unit:10 PC
D-SERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:2749410000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A):
-
-
Item No.:1521000000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: grey
-
Item No.:1520990000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: yellow
-
Item No.:1520980000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: white
-
Item No.:2749650000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:7760056169Packaging unit:10 PC
D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V, Plug-in connection
Related products
-
Item No.:7760056264Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:7760056100Packaging unit:20 PC
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Plug-in connection
Individual parts
-
-
Item No.:7760056169Packaging unit:10 PC
D-SERIES, Free-wheeling diode, Rated control voltage: 6…230 V, Plug-in connection
-
Item No.:7760056264Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:7760056100Packaging unit:20 PC
D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 220 V DC, Continuous current: 5 A, Plug-in connection