Properties
Version | HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6 |
Order No. | 1848580000 |
Type | DSTV HE BL16 S |
GTIN (EAN) | 4032248371693 |
Qty. | 10 items |
Net weight | 188.4 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | d0694b55-f1aa-4d24-a200-c532c6ffc384 |
BG | 6 |
Colour | beige |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Max. torque for main contact | 0.7 Nm |
Min. torque for main contact | 0.5 Nm |
Number of poles | 16 |
Plugging cycles, silver | ≥ 200 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | DSTV-HE |
Size | 6 |
Surface finish | Silver passivated |
Type | Female |
Type of connection | Screw connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤3 mΩ |
Blade size, crosshead | size PZ1 |
Blade size, slotted (PE connection) | SD 0.8 x 4.0 |
Connection type PE | Screw connection |
Fixing screw | M 4 |
Rated cross-section | 4 mm² |
Stripping length PE connection | 10 mm |
Tightening torque, max. PE connection | 1.6 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
Wire cross section, AWG (PE), max. | AWG 12 |
Wire cross section, AWG (PE), min. | AWG 20 |
BG | 6 |
Blade size | size PZ0 |
Blade size, slotted (screw connection) | SD 0.6 x 3.5 |
Clamping screw | M 3 |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Copper alloy |
Max. torque for main contact | 0.7 Nm |
Min. torque for main contact | 0.5 Nm |
Size | 6 |
Stripping length, rated connection | 12 mm |
Surface finish | Silver passivated |
Type of connection | Screw connection |
Volume resistance | ≤3 mΩ |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166259) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1848580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002311 |
ETIM 7.0 | EC002311 |
ETIM 8.0 | EC002311 |
ETIM 9.0 | EC002311 |
ECLASS 9.0 | 27-44-02-03 |
ECLASS 9.1 | 27-44-02-03 |
ECLASS 10.0 | 27-44-02-03 |
ECLASS 11.0 | 27-44-02-03 |
ECLASS 12.0 | 27-44-02-03 |
ECLASS 13.0 | 27-44-02-03 |
ECLASS 14.0 | 27-44-02-03 |
Approvals | ![UR](/picture/UR.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E92202 |