Properties
Version | Active components, Cartridge fuse |
Order No. | 0208600000 |
Type | E 16/16A GR TNDZ |
GTIN (EAN) | 4008190015121 |
Qty. | 25 items |
Net weight | 13.1 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Colour | beige |
Version | Fuse accessories |
Characteristics | slo-blo |
Colour | beige |
Version | Fuse accessories |
Rated current | 16 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000099 |
ETIM 7.0 | EC000099 |
ETIM 8.0 | EC000099 |
ETIM 9.0 | EC000099 |
ECLASS 9.0 | 27-14-20-04 |
ECLASS 9.1 | 27-14-20-04 |
ECLASS 10.0 | 27-14-20-04 |
ECLASS 11.0 | 27-14-20-04 |
ECLASS 12.0 | 27-14-20-04 |
ECLASS 13.0 | 27-14-20-04 |
ECLASS 14.0 | 27-14-20-04 |
ROHS | Conform |