Properties
Version | Active components, Cartridge fuse |
Order No. | 0361600000 |
Type | E 18/50A WS |
GTIN (EAN) | 4008190144173 |
Qty. | 10 items |
Net weight | 13.8 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Colour | beige |
Version | Fuse accessories |
Characteristics | slo-blo |
Colour | beige |
Version | Fuse accessories |
Rated voltage | 380 V |
Rated current | 50 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000099 |
ETIM 7.0 | EC000099 |
ETIM 8.0 | EC000099 |
ETIM 9.0 | EC000099 |
ETIM 10.0 | EC000099 |
ECLASS 9.0 | 27-14-20-04 |
ECLASS 9.1 | 27-14-20-04 |
ECLASS 10.0 | 27-14-20-04 |
ECLASS 11.0 | 27-14-20-04 |
ECLASS 12.0 | 27-14-20-04 |
ECLASS 13.0 | 27-14-20-04 |
ECLASS 14.0 | 27-14-20-04 |
ECLASS 15.0 | 27-14-20-04 |
ROHS | Conform |
Is accessory of
-
Item No.:0502120000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0502100000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier16 mm²E 18 fuse