Properties
Version | E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated |
Order No. | 1184670000 |
Type | E1W/20S/M20-WM |
GTIN (EAN) | 4050118074710 |
Qty. | 24 items |
Height | 62.5 mm |
Height (inches) | 2.461 inch |
Width | 28.5 mm |
Width (inches) | 1.122 inch |
Length | 78.5 mm |
Length (inches) | 3.091 inch |
Net weight | 150 g |
Operating temperature | -50 °C...120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0d756fc1-6076-45f4-ae6d-db4288d0aefd |
Certificate No. (IECEX) | IECEXTPS16.0004X |
Certificate no. cable gland (ATEX) | TÜV IT 16ATEX 059X |
Certificate no. cable gland (CCC) | 2020322313000069 |
Certificate no. cable gland (IECEx) | IECEx TPS 16.0004X |
Identification |
II 2G 1D
Ex db IIC Gb Ex eb IIC Gb Ex ta IIIC Da |
AF size 1 | 26 mm |
AF size 2 | 26 mm |
Armour, max. | 1.25 mm |
Armour, min. | 0.9 mm |
Cable glands | M 20 |
Explosion protection type |
Ex d - flameproof
Ex e - increased safety |
External thread | M 20 x 1.5 |
Halogen | No |
Inner cable diameter, max. | 11.7 mm |
Inner cable diameter, min. | 8 mm |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Brass, nickel-plated |
Number of wires | 1 |
O-Ring | Silicone |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Outer cable diameter, max. | 16 mm |
Outer cable diameter, min. | 12.5 mm |
Pitch of thread | 1.5 mm |
Protection degree |
IP66
IP68 |
Seal insert | Silicone |
Sealing | Silicone |
Silicone | Yes |
Standards |
EN 60079-0
EN 60079-1 GB 3836.1 GB 3836.2 GB 3836.3 EN 60079-31 EN 60079-7 IEC 60079-0 IEC 60079-1 IEC 60079-31 IEC 60079-7 GB 12476.1 GB 12476.5 |
Tightening torque | 20 Nm |
Type of armouring | Single-wire armouring |
Type of armouring, short term | SWA |
Approval/Certificate/Document of Conformity |
[ATEX certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203218)
[IEC Ex certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203226) [CCC approval of Cable glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_203229) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203224) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203225) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211580) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1184670000) |
User Documentation | [Notice of installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_203219) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
ECLASS 14.0 | 27-14-08-04 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![IECEXTUR](/picture/IECEXTUR.gif) ![TUEVSATEX](/picture/TUEVSATEX.gif) |
ROHS | Conform |
Accessories
-
Item No.:1737000000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, M 20, 3 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated