Properties
Version | EA (earthing rings), Earthing ring, Miscellaneous, M 25, Brass, nickel-plated |
Order No. | 1736500000 |
Type | EA-RING MS/M 25 |
GTIN (EAN) | 4008190963606 |
Qty. | 20 items |
Height | 61.5 mm |
Height (inches) | 2.421 inch |
Length | 61.5 mm |
Length (inches) | 2.421 inch |
Net weight | 8.1 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2bd73422-c6ea-4a92-b8e7-00964d1156f3 |
Identification |
Ex e II
II 2 GD EEx d II II 2 GD |
Cable glands | M 25 |
External thread | M 25 |
Gap, internal dimension B | 36 mm |
Inside diameter D2 | 10.5 mm |
Material | Brass, nickel-plated |
O.D. | 34 mm |
Thickness | 1.5 mm |
Width, outer dimension C | 17 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002317 |
ETIM 7.0 | EC002317 |
ETIM 8.0 | EC002317 |
ETIM 9.0 | EC002317 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ROHS | Conform |