Properties
Order No. | 2000360000 |
Type | EASYCRIMP |
GTIN (EAN) | 4050118394528 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 255 mm |
Height (inches) | 10.039 inch |
Width | 230 mm |
Width (inches) | 9.055 inch |
Net weight | 5,000 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Drive | mechanical |
Fixing max. | 68 mm |
Fixing min. | 35 mm |
Grip height min. | 12 mm |
Grip width max. | 22 mm |
Grip width max. | 28 mm |
Lever travel max. | 230 mm |
Lever travel min. | 140 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |