Properties
Version | Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 3, Number of levels: 1, TS 35, None, Brass |
Order No. | 2756940000 |
Type | EBB 25-50/16 AM |
GTIN (EAN) | 4064675005216 |
Qty. | 10 items |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 122.256 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | cdce83c3-e2d5-438e-931b-ad30cb93849e |
Material | Brass |
Colour | Brass coloured |
UL 94 flammability rating | None |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
Rail | TS 35 |
Explosion-tested version | No |
Type of mounting | when screwed in |
Clamping range, further connection, max. | 16 mm² |
Clamping range, further connection, min. | 6 mm² |
Connection type, additional connection | Screw connection |
Clamping range, max. | 50 mm² |
Clamping range, min. | 10 mm² |
Clamping screw | M 10 |
Connection cross-section, stranded, max. | 50 mm² |
Connection direction | on side |
Number of connections | 3 |
Stripping length | 20 mm |
Tightening torque, min. | 5 Nm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 1 |
Wire connection cross section AWG, min. | AWG 8 |
Wire connection cross section, finely stranded, max. | 50 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 16 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 16 mm² |
Wire connection cross-section, solid core, max. | 50 mm² |
Fixing dimension | 6 mm |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 1 |
Wire connection cross section AWG, min. | AWG 8 |
Rated cross-section | 50 mm² |
Pollution severity | 3 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253734) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2756940000) |
Technical Documentation | [Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317427) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
ROHS | Conform |